CC3000 Evaluation Module

(NRND) CC3000EM

Description & Features

Technical Documents

Support & Training

Order Now


THIS PRODUCT IS NOT RECOMMENDED FOR NEW DESIGNS
Replacement Products
Name Number Company Tool Type
CC3000 BoosterPack CC3000BOOST Texas Instruments Evaluation Modules & Boards
Key Document
Download - PDF Icon Download - PDF Icon Download - PDF Icon

Description

CC3000EM has been discontinued. We encourage you to check out our next generation SimpleLink® Wi-Fi™ CC3100 wireless network processor and CC3200 wireless MCU for any new designs. This new Internet-on-a-chip™ family provides low-power, Wi-Fi CERTIFIED™ chips and modules allowing you to easily add embedded Wi-Fi and Internet to your designs.

The CC3000 is a self-contained wireless network processor that simplifies the process of implementing Internet connectivity. SimpleLink™ Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost and low-power MCU.

The CC3000 Evaluation Module (EM) board is provided to aid evaluation and development. The EM board contains the CC3000 module, and standard RF1 and RF2 headers to connect to many TI platforms including MSP430, Stellaris, and C5000.

Additionally, this complete platform solution includes software drivers, sample applications, API guide, user documentation and a world-class support community.

Features

CC3000EM includes

  • EM connector
  • Header for debug
  • 2.4 GHz antenna with 2.5dB peak gain
  • CC3000 Module
    • Wireless Network Processor
      • IEEE 802.11 b/g
      • Embedded IPv4 TCP/IP Stack
    • Best-in-class Radio Performance:
      • Tx Power: +18dBm at 11Mbps, CCK
      • Rx Sensitivity: -86dBm, 8% PER, 11Mbps
    • Works with low MIPS, Low Cost Microcontrollers with Compact Memory Footprint:
    • FCC/IC/CE certified reference design with dipole or chip antenna HW
    • Design Files and Design Guide Available from TI
    • Integrated Crystal and Power Management
    • Small Form Factor: 16.3mm × 13.5mm × 2mm
    • Operating Temperature Range: -20°C to 70°C
    • Based in TI's 7th Generation of Proven Wi-Fi Solutions
    • Complete Platform Solution Including User and Porting Guides, API Guide, Sample Applications, and Support Community

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 3628 09 Nov 2012 182
Design files (1)
Title Abstract Type Size (KB) Date Views TI Recommends
ZIP 301 03 Dec 2012 66

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Blogs

Wikis

Visit the TI Wiki