Description
This kit is SimpleLink Wi-Fi CC3000 development kit with the Murata Type VK module and EM. The CC3000 FRAM Evaluation Module Kit is a full turn-key TI Wi-Fi evaluation and demonstration tool for the MSP430 FRAM MCUs and TI's Simplelink Wi-Fi that includes all of the necessary hardware and software to get started quickly. SimpleLink™ CC3000 Wi-Fi is a self-contained wireless solution that simplifies the process of implementing Internet connectivity. SimpleLink Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost/low-power MCU. The kit also allows users to take advantage of the new gnereation of MSP430 microcontroller devices with integrated Ferroelectric Random Access Memory (FRAM).
For software supporting this kit visit CC3000-FRAM-SW
Features
This kit includes several Hardware and Software Tools:
- Hardware
- Murata TypeVK module & EM board
- Wi-Fi Access Point
- MSP430 FRAM Experimenter Board (MSP-EXP430FR5739)
- Software
- Sensor application: Transfer temperature and accelerometer data and show effects of data crossing a threshold
For other sample applications and more details please visit our wiki: http://www.ti.com/WiFiFRAMkit

Cart