Description
SimpleLink™ CC3000 Wi-Fi is a self-contained wireless solution that simplifies the process of implementing Internet connectivity. SimpleLink Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost/low-power MCU.
-
The SimpleLink CC3000 Wi-Fi solution is provided as a module to reduce development time, lower manufacturing costs, save board space, ease certification, and minimize RF expertise required. Additionally, it is provided as a complete platform solution including software drivers, sample applications, API guide, user documentation and a world-class support community.
-
The CC3000-TiWi-SL is the module provided by our partner, LS Research. This kit provides an EM board with LSR TiWi-SL SimpleLink Wi-Fi module on it. The EM board has standard RF1 & RF2 headers that connect to many TI platforms including some kits for MSP430, Stellaris and C5000 DSP.
Features
- Standards
- 802.11b/g, Station
- RF Performance
- Tx Power: +20dBm @ 11Mbps (CCK)
- Rx sensitivity: -89dBm @ 11Mbps (CCK)
- Antenna (off module)
- u.fl with dipole antenna or chip antenna designs
- Clock
- TCXO for larger temperature range
- Size
- 21 x 14 x 2.8mm
- Differentiation
- Extended temp range (-40 to +85C)
- Antenna design, certification, design customization
- Wi-Fi security modes
- WEP, WPA / WPA2 (AES and TKIP – Personal)
- Embedded networking software
- TCP/IP stack (IPv4 - DHCP client, DNS, ARP), Wi-Fi driver, embedded security supplicant (WPA / WPA2 – Personal), Auto transmit calibration
- Host interface
- SPI @ 16MHz
- Shutdown mode
- <5uA using FET
- Host MCU driver required
- As low as 6KB Flash and 3KB RAM host memory requirements

Cart