Description
SimpleLink™ CC3000 Wi-Fi is a self-contained wireless solution that simplifies the process of implementing Internet connectivity. SimpleLink Wi-Fi minimizes host microcontroller (MCU) software requirements making it the ideal solution for embedded applications using any low-cost/low-power MCU.
-
The SimpleLink CC3000 Wi-Fi solution is provided as a module to reduce development time, lower manufacturing costs, save board space, ease certification, and minimize RF expertise required. Additionally, it is provided as a complete platform solution including software drivers, sample applications, API guide, user documentation and a world-class support community.
-
The CC3000-TypeVK is the module provided by our partner, Murata.
+A35
Features
- Standards
- 802.11b/g, Station
- RF Performance
- Tx Power: +20dBm @ 11Mbps (CCK)
- Rx sensitivity: -89dBm @ 11Mbps (CCK)
- Antenna (off module)
- Chip antenna design
- Clock
- Crystal
- Size
- 16.5 × 11.5 × 2.1 mm
- Differentiation
- Low cost & high volume
- Wi-Fi security modes
- WEP, WPA / WPA2 (AES and TKIP – Personal)
- Embedded networking software
- TCP/IP stack (IPv4 - DHCP client, DNS, ARP), Wi-Fi driver, embedded security supplicant (WPA / WPA2 – Personal), Auto transmit calibration
- Host interface
- SPI @ 16MHz
- Shutdown mode
- <5uA using FET
- Host MCU driver required
- As low as 6KB Flash and 3KB RAM host memory requirements

Cart