Key Document
- CC85XXDK Quick Start Guide (Rev. A)
(PDF 153 KB)
09 Jun 2010 1,189views
Description
CC85XXDK will let the user fully evaluate PurePath Wireless technology and the CC8520 for wireless audio applications. Audio interfaces available with the kit include S/PDIF optical + coax input/output, line input/output, headphone output and microphone input. A TLV320AIC3101 audio codec is mounted on the PurePath Wireless Audio Evaluation Board, which also has connectors compatible with other TI Codecs. CC85XXDK works with PurePath Wireless Configurator PC tool which helps designers configure and test PurePath Wireless Audio devices.
Target applications:
wireless audio signal cable replacement
wireless headphones
wireless subwoofer
Features
The PurePath Wireless CC85xxDK Development Kit includes:
2 x PurePath Wireless Audio Evaluation Boards
2 x CC85XXEM RF Evaluation Modules
2 x CC85XX-CC2590EM RF Evaluation Modules
2 x 2.4GHz antennas
1 x CC Debugger
2 x Mini USB cable
1 x Mini Jack to RCA male audio cable
1 x RCA male to RCA male audio cable
Documentation
Either a CC85XXEM or a CC85XX-CC2590EM RF Evaluation Board can be plugged onto the PurePath Wireless Audio Evaluation Board to demonstrate lossless wireless audio.
Order Now
| Part Number | Texas Instruments | Status | Price (US$) |
CC85XXDK:
|
|
ACTIVE | $299.00 |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1840 | 25 Jul 2011 | 1,137 |
More Literature (2)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 2160 | 13 Dec 2011 | 985 | ||||
| 153 | 09 Jun 2010 | 1,189 |
Related Products
| Name | Part Number | Software Type |
| PurePath Wireless Configurator v1.3.0 | PUREPATH-WL-CFG | Software Tools |
| Part Number | Name | Product Family | |
| CC2590 | 2.4-GHZ RF Front End | Proprietary RF | |
| CC8520 | PurePath™ Wireless 2.4 GHz RF SoC for wireless digital audio streaming | Personal Area Networks | |
| CC8521 | PurePath™ Wireless 2.4 GHz RF SoC for wireless digital audio streaming | Personal Area Networks | |
| CC8530 | PurePath™ Wireless 2.4 GHz RF SoC for wireless digital audio streaming | Personal Area Networks | |
| CC8531 | PurePath™ Wireless 2.4 GHz RF SoC for wireless digital audio streaming | Personal Area Networks | |
Support and Community
Customer Tags
No Tags are Available for this Part Number