CDCE72010EVM Evaluation Module Status: ACTIVE

CDCE72010EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The CDCE72010EVM is the evaluation module for CDCE72010 - 10 outputs low jitter clock synchornizer. CDCE72010 can be programmed through the SPI interface using the evaluation module (EVM)programming GUI. The evaluation module (EVM) is designed to demonstrate the electrical performance of the device.This fully assembled and factory-tested evaluation board allows complete validation of all device functions. For optimum performance, the board is equipped with 50-W SMA connectors and well-controlled 50-W impedance microstrip transmission lines.

Features
  • Easy-to-use evaluation board to generate low-phase noise clocks up to 1.5 GHz
  • Easy device programming via host-powered USB port
  • Fast configuration through provided graphical user interface (GUI) software interface
  • Total board power provided either through USB port or separate 3.3 V and ground connections.
  • Single-ended or differential input reference clock
  • Crystal filter on output readily available for clocking high-speed analog-to-digital converters, if needed.

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

CDCE72010EVM:
CDCE72010EVM Evaluation Module


ACTIVE $199.00   Yes   Yes   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4325 30 May 2008 0
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CDCE72010  10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner  Wireless Base Station Clocks 
CDCM7005  High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO  Ultra Low Jitter Synthesizer and Jitter Cleaner 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support