LP5562SW-LINUX
用于 LP5562 的 Linux 驱动程序
LP5562SW-LINUX
概述
The Linux driver supports the LP5562 LED Driver. The Linux driver supports communication through the I2C bus and interfaces with the LED sub-system.
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- lp5562
Linux Source Files
The files associated with this device are:
- drivers/leds/leds-lp5562.c
- Documentation/devicetree/bindings/leds/leds-lp55xx.txt
- include/linux/platform_data/leds-lp55xx.h
- drivers/leds/leds-lp55xx-common.h
- Documentation/leds/leds-lp5562.txt
- Documentation/leds/leds-lp55xx.txt
Source Files
Linux Device Tree Documenation
Documentation/devicetree/bindings/leds/leds-lp55xx.txt
Other Files
include/linux/platform_data/leds-lp55xx.h
drivers/leds/leds-lp55xx-common.h
Documentation/leds/leds-lp5562.txt
Documentation/leds/leds-lp55xx.txt
Enabling Driver Support
Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")
Menuconfig Location
Symbol: LEDS_LP5562 [=y]Type : tristatePrompt: LED Support for TI LP5562 LED driver chip Location: -> Device Drivers -> LED Support (NEW_LEDS [=y]) Defined at drivers/leds/Kconfig:258 Depends on: NEW_LEDS [=y] && LEDS_CLASS [=y] && I2C [=y] Selects: LEDS_LP55XX_COMMON [=y]
Fixes and Code Enhancements
If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2. Contact your TI representative.