PMP9768
中间电压较高的汽车紧急呼叫电源参考设计
PMP9768
概述
This reference design includes a complete power management solution for a standalone emergency call (eCall) system in an automotive environment. The circuit is supplied directly from the car battery rail. It also manages a backup battery to power the eCall system while the car battery rail is not available. It includes power path management which routes the available power rail directly to four DC/DC converters which are supplying the required functional blocks of the eCall system. The solution is optimized to operate at maximum efficiency while powered from the backup battery.
特性
- Complete power solution for an automotive eCall system
- Operating input voltage range up to 40V
- Provides supply voltage for all required eCall functional blocks
- Up to 87% total efficiency while operating at backup power
- Up to 84% total efficiency in standby at backup power
- All DC/DC converters used can operate at switching frequencies above 2MHz
输出电压选项 | PMP9768.1 | PMP9768.2 | PMP9768.3 | PMP9768.4 |
---|---|---|---|---|
Vin (Min) (V) | 5 | 5 | 5 | 5 |
Vin (Max) (V) | 40 | 40 | 40 | 40 |
Vout (Nom) (V) | 3.8 | 1.8 | 5 | 9 |
Iout (Max) (A) | 2 | 1 | 1 | 1 |
Output Power (W) | 7.6 | 1.8 | 5 | 9 |
Isolated/Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated | Non-Isolated |
Input Type | DC | DC | DC | DC |
Topology | Buck- Integrated Switch | Buck- Integrated Switch | Buck- Integrated Switch | Sepic- Integrated Switch |
我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。
设计文件和产品
设计文件
下载现成的系统文件,加快您的设计过程。
产品
在设计中包括 TI 产品和可能的替代产品。
AC/DC & DC/DC converters (integrated FET)
TPS61175-Q1 — 具有软启动功能和可编程开关频率的 3A、40V 高压升压转换器
数据表: PDF | HTMLAC/DC & DC/DC converters (integrated FET)
TPS62130A-Q1 — 采用 3 × 3 QFN 封装的 TPS62130A-Q1 3V 至 17V 3A 汽车类降压转换器
数据表: PDF | HTMLAC/DC & DC/DC converters (integrated FET)
TPS62160-Q1 — 采用 2x2SON 封装的 3V-17V 1A 车用降压转换器
数据表: PDF | HTML技术文档
未找到结果。请清除搜索,并重试。
查看所有 1
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
测试报告 | PMP9768 Test Results | 2016年 2月 22日 |