TPS65235EVM-694
具有 I2C 接口的 LNB 稳压器评估模块
TPS65235EVM-694
概述
The TPS65235EVM-694 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65235 for DisEqC2.x application. The EVM contains input and output connectors as well as control jumpers to easily evaluate the device features. Compared with TPS65235EVM-747, the TPS65235EVM-694 has circuits for DisEqC 2.x support. The TPS65235 is a monolithic voltage regulator with I2C interface, specifically to provide the 13 V / 18 V power supply and the 22 kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box.
特性
- Supports 5 V, 12 V and 15 V power bus
- Up to 1000 mA accurate output current limit adjustable by external resistor
- Boost switch peak current limit proportional to LDO current limit
- Dedicated Enable Pin for Non-I2C Application
- Boost switching frequency 1MHz/500KHz selectable
立即订购并开发
评估板
TPS65235EVM-694 — 具有 I2C 接口的 TPS65235 LNB 稳压器评估模块
TI.com 上无现货
评估模块 (EVM) 用 GUI
SLVC651 — TPS65235EVM GUI
SLVC651 — TPS65235EVM GUI
版本: 01.00.00.00
发布日期: 29 十一月 2015
产品
升压转换器(集成开关)
硬件开发
评估板
发布信息
The design resource accessed as www.ti.com.cn/lit/zip/slvc651 or www.ti.com.cn/lit/xx/slvc651/slvc651.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC651. Please update any bookmarks accordingly.
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | TPS65235 EVM User Guide for DisEqC 2.x application | 2015年 12月 31日 | |||
证书 | TPS65235EVM-694 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |