BOOST-DRV8711

支持 DRV8711 和 CSD88537ND 的步进电机 BoosterPack

BOOST-DRV8711

立即订购

概述

The BOOST-DRV8711 is 8-52V, 4.5A, bipolar stepper motor drive stage based on the DRV8711 Stepper Motor Pre-driver and CSD88537ND Dual N-Channel NexFETTM Power MOSFET. The module contains everything needed to drive many different kinds of bipolar stepper motors and can also be repurposed as a dual brushed DC motor driver. The BOOST-DRV8711 is ideal for those wishing to learn more about stepper motor control techniques and drive stage design. This kit was designed to be compatible with all TI LaunchPads following the LaunchPad Pinout Standard, with primary software/firmware support being provided for the MSP-EXP430G2 LaunchPad with a MSP430G2553.

 

特性
  • 8-52V supply input with up to 4.5A continuous output current from each H-bridge
  • Built in 1/256-step microstepping indexer for ultra-smooth movement
  • SPI interface for driver settings and status reporting
  • Complete stepper motor drive stage in ultra-small form factor (1.75” x 2.00”)
  • Fully protected drive stage including overcurrent, overtemperature, and under voltage protection
步进电机驱动器
DRV8711 具有 1/256 微步进和失速检测功能的 52V、双极步进电机栅极驱动器

 

MOSFET
CSD88537ND 采用 SO-8 封装的双路、15mΩ、60V、N 沟道 NexFET™ 功率 MOSFET
下载 观看带字幕的视频 视频

立即订购并开发

评估板

BOOST-DRV8711 — 支持 DRV8711 和 CSD88537ND 的步进电机 BoosterPack

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
支持软件

SLVC575 — BOOST-DRV8711 Hardware and Software Files

支持的产品和硬件
下载

SLVC575 BOOST-DRV8711 Hardware and Software Files

close
最新版本
版本: 01.00.00.0B
发布日期: 10 六月 2019

校验和
硬件开发
评估板
BOOST-DRV8711 支持 DRV8711 和 CSD88537ND 的步进电机 BoosterPack

发布信息

The design resource accessed as www.ti.com.cn/lit/zip/slvc575 or www.ti.com.cn/lit/xx/slvc575b/slvc575b.zip has been migrated to a new user experience at www.ti.com.cn/tool/cn/download/SLVC575. Please update any bookmarks accordingly.
应遵守 TI 的评估模块标准条款与条件.

技术文档

star
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 标题 下载最新的英文版本 日期
* 用户指南 BOOST-DRV8711 User's Guide (Rev. A) 2019年 6月 12日
白皮书 How smart tune regulates current in stepper motors (Rev. A) 2019年 3月 19日
证书 BOOST-DRV8711 EU Declaration of Conformity (DoC) 2018年 10月 12日
技术文章 How to spin your stepper motor more efficiently – Part 2 PDF | HTML 2015年 5月 22日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频