C187EVK01
DS90C187 评估模块
C187EVK01
概述
The C187EVK01 evaluation module (EVM) helps you evaluate the performance of the DS90C187 low-power 1.8-V dual-pixel FPD-Link LVDS serializer. The device operates off of a single 1.8-V supply and supports input pixel clocks from 50 MHz to 185 MHz (single-in, dual-out) or 25 MHz to 105 MHz (single/dual-in, single/dual-out).
特性
- 100-mW typical power consumption at 185 MHz (SIDO mode)
- Drives QXGA and WQXGA class displays
- Three operating modes:
- Single pixel in and single pixel out (SISO), 105 MHz (maximum)
- Single pixel in and dual pixel out (SIDO), 185 MHz
- Dual pixel in and dual pixel out (DIDO), 105 MHz
- Supports 24-bit RGB and 48-bit RGB
- Optional low-power mode supports 18-bit RGB and 36-bit RGB
- Supports 3D+C, 4D+C, 6D+C, 6D+2C, 8D+C and 8D+2C LVDS configurations
- Compatible with FPD-Link and deserializers for FlatLink™ integrated circuits
- 1.8-V VDDIO and core supply
- Less than 1 mW of power consumption in Sleep Mode
- Spread-spectrum clock compatible
- Small 7-mm by 7-mm by 0.9-mm 92-pin dual-row QFN package
FPD-Link 串行器/解串器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | C187EKV01 User’s Guide | 2012年 5月 3日 | |||
证书 | C187EVK01/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
应用手册 | Array QFN Application Note | 2012年 10月 31日 |