DS16EV51-AEVKH
DS16EV51-AEVKH:用于 HDMI 线缆的 HDMI 扩展器演示套件
DS16EV51-AEVKH
概述
The DS16EV51-AEVKH HDMI Cable Extender Demo Kit provides a complete HDMI system extension solution using National's DS16EV5110A - a Video Equalizer for HDMI cables.
Two HDMI female connectors are used as the input and the output connections for a HDMI system.
The DDC signals, Hot Plug, 5V Power and 5V Ground are directly connected between the HDMI connectors, making this demo kit HDCP compliant.
A 3.3V VCC 1-pin header (J4) and a GND 1-pin header (J5) are used for the power supply.
Alternately, an AC/DC power adapter (>800mA) is required for the evaluation kit to provide 5V DC voltage for easy portability. A 1.8mm DC Power Jack is used to connect the AC/DC Power Adapter. National's LP3965, a 3.3V, 1500mA, Fast, Ultra Low Dropout Linear Regulator, converts the 5V power supply voltage to a 3.3V power supply voltage that powers the DS16EV5110A.
特性
- Compatible with DTV Resolutions 480i, 480p, 720i, 720p, 1080i, 1080p, and 1080p with 12 bit deep color depth.
- Compatible with Computer Resolutions of VGA, SVGA, XGA, SXGA, UXGA
- Supports TMDS HDMI Single Link
- Adjustable rotary switch for easy custom EQ boost level setting to reach maximum length of TMDS Interface with Twisted Pair , HDMI, or DVI Cables
- Single 3.3V Supply
- Ultra Portable with AC/DC Power Adapter (not included in the kit)
- 500 mW Typical Power Consumption
- > 6kV ESD Rating
- -40 to 85C Industrial Temperature Range
- The DS16EV5110A demo kit extends TMDS with the 28 AWG STP HDMI cable as follows:
Format | Resolution | Pixel bandwidth (MPixel/s) 60Hz LCD with 20% blanking | Per channel bandwidth (Gb/s) 60Hz LCD with 20% blanking | 28 AWG HDMI Cable Length |
---|---|---|---|---|
SDTV (480p) | 704 x 480 | 25 | 0.25 | > 45 m |
HDTV (720p) | 1280 x 720 | 66.4 | 0.664 | > 35 m |
HDTV (1080i) | 1920 x1080 | 75 | 0.75 | > 35 m |
HDTV (1080p) | 1920 x1080 | 150 | 1.5 | > 25 m |
HDTV (1080p) 12 bit Deep Color Depth | 1920 x1080 | 225 | 2.25 | > 20 m |
Applications:
- High Definition Displays and Televisions
- LCD Computer Monitors
- HDMI Cable Extender
HDMI、DisplayPort 和 MIPI IC
立即订购并开发
DS16EV51-AEVKH — DS16EV51-AEVKH: HDMI Extender Demo Kit for HDMI Cables
技术文档
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | DS16EV51-AEVKH: HDMI Extender Demo Kit for HDMI Cables | 2012年 1月 25日 | |||
证书 | DS16EV51-AEVKH EU Declaration of Conformity (DoC) | 2019年 1月 2日 |