LM90SW-LINUX

用于 LM90 的 Linux 驱动程序

LM90SW-LINUX

概述

The Linux driver supports the LM90 series of Remote and Local Temp Sensors. The Linux driver supports communication through the I2C bus and interfaces with the Hardware Monitoring sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • lm90
  • lm86
  • lm89
  • lm99
  • tmp451

 

Linux Source Files

The files associated with this device are:

  1. drivers/hwmon/lm90.c
  2. Documentation/devicetree/bindings/hwmon/lm90.txt
  3. Documentation/hwmon/lm90

Source Files

drivers/hwmon/lm90.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/hwmon/lm90.txt

Other Files

Documentation/hwmon/lm90

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or"make nconfig")

Menuconfig Location

Symbol: SENSORS_LM90 [=y]Type  : tristatePrompt: National Semiconductor LM90 and compatibles  Location:    -> Device Drivers      -> Hardware Monitoring support (HWMON [=y])  Defined at drivers/hwmon/Kconfig:1017  Depends on: HWMON [=y] && I2C [=y]

Fixes and Code Enhancements

 

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

数字温度传感器
LM86 具有 SMBus 接口的 ±0.75°C 远程和本地温度传感器 LM89 具有 SMBus 接口和 2 个地址用于总线共享的 ±0.75°C 远程和本地温度传感器 LM90 具有 SMBus 接口的远程和本地温度传感器 LM99 采用 TruTherm 技术且具有 SMBus 接口的远程和本地温度传感器 TMP451 具有 N 因数、滤波功能和串联电阻校正的 1.7V 远程和本地温度传感器
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频