LMV225SDEVAL
用于 LMV225 LLP 的评估板
LMV225SDEVAL
概述
This board can be used to evaluate National Semiconductor's LMV225/LMV228 RF detectors. These logarithmic power detectors are intended for use in CDMA and WCDMA applications. They have a 30 dB dynamic range and an RF frequency range from 450 MHz to 2 GHz. The LMV228 is designed to be used in combination with a directional coupler, while the LMV225 detector is especially suited for power measurements via a high-resistive tap as well as directional coupler. The LMV225/LMV228 have an integrated filter for low-ripple average power detection of CDMA signals. Additional filtering can be applied using a single external capacitor.
射频功率检测器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | 用户指南 | AN-1817 LMV225/LMV228 WSON Evaluation Board (Rev. B) | 2013年 4月 30日 | |||
证书 | LMV225SDEVAL EU Declaration of Conformity (DoC) | 2019年 1月 2日 |