LMZ10501SILEVM
LMZ10501 1A SIMPLE SWITCHER® Nano 模块评估板
LMZ10501SILEVM
概述
The LMZ10501 SIMPLE SWITCHER® Nano Modules are easy-to-use DC/DC solutions optimized for space-constrained applications. The LMZ10501 is capable of driving up to 1A load with excellent power conversion efficiency, line and load regulation, and EMI performance.
The evaluation board (EVM) is configured for 1.8V output voltage from 2.7V to 5.5V input. The resistor voltage divider RT and RB set the output voltage. The external capacitor Cvc bypasses the Vcon pin and provides additional soft start time. See datasheet for component selection and device information details. The board features additional component footprints for various device enabling schemes and AC signal injection terminals for feedback loop measurements.
特性
- VIN = 2.7V to 5.5V
- VOUT = 1.8V (default setting)
- 1A max load (LMZ10501)
- 2MHz switching frequency
Power modules (integrated inductor)
立即订购并开发
评估板
LMZ10501SILEVM — LMZ10501 1A SIMPLE SWITCHER® Nano 模块评估板
TI.com 上无现货
技术文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LMZ10501SILEVM EU Declaration of Conformity (DoC) (Rev. A) | 2021年 3月 9日 | ||||
用户指南 | LMZ10501SIL and LMZ10500SIL SIMPLE SWITCHER® Nano Module Evaluation Board | 2013年 8月 26日 |