LMZ35003EVM-001
2.5A SIMPLE SWITCHER 模块评估板
LMZ35003EVM-001
概述
The Texas Instruments LMZ35003EVM-001 evaluation module (EVM) makes it easy for designers to evaluate the performance and operation of the LMZ35003. The EVM operates with an input voltage range of 7V to 50V and deliver up to 2.5A of output current. The output voltage can be selected from four preset values using a jumper (2.5V, 3.3V, 5V, 12V, 15V). The switching frequency can also be adjusted with jumpers (400 kHz, 500 kHz, 800 kHz, 1 MHz). 100V rated capacitors are placed on the input allowing the module to survive 65V line transients. Solder pads and jumpers are available to configure the EVM to specific requirements.
特性
- Jumper selectable output voltage
- Adjustable soft start
- Adjustable turn-on UVLO
Power modules (integrated inductor)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | LMZ35003EVM-001 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
应用手册 | LMZ35003 Protects Against 60-V Line Transients | 2015年 6月 18日 | ||||
EVM 用户指南 | Using the LMZ35003EVM | 2013年 7月 2日 |