LP8720SW-LINUX
用于 LP8720 的 Linux 驱动程序
LP8720SW-LINUX
概述
The Linux driver supports the LP8720/5 PMIC. The Linux driver supports communication through the I2C bus and interfaces with the regulator sub-system.
Linux Mainline Status
Available in Linux Main line: Yes
Available through git.ti.com: N/A
Supported Devices:
- lp8720
- lp8725
Linux Source Files
The files associated with this device are:
- drivers/regulator/lp872x.c
- Documentation/devicetree/bindings/regulator/lp872x.txt
- include/linux/regulator/lp872x.h
Source Files
drivers/regulator/lp872x.cLinux Device Tree Documenation
Documentation/devicetree/bindings/regulator/lp872x.txtOther Files
include/linux/regulator/lp872x.h
Enabling Driver Support
Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")
Menuconfig Location
Symbol: REGULATOR_LP872X [=y]Type : tristatePrompt: TI/National Semiconductor LP8720/LP8725 voltage regulators Location: -> Device Drivers -> Voltage and Current Regulator Support (REGULATOR [=y]) Defined at drivers/regulator/Kconfig:317 Depends on: REGULATOR [=y] && I2C [=y] Selects: REGMAP_I2C [=y]
Fixes and Code Enhancements
If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2. Contact your TI representative.