PCM2902CEVM-U
PCM2902C 评估模块
PCM2902CEVM-U
概述
The PCM2900CEVM-U and PCM2902EVM-U are evaluation modules for the PCM2900C/2902C USB audio codec’s.
The EVM is supported by Windows® XP, Windows® Vista, Windows® 7, OSX and most operating systems which are compatible with USB class audio devices.
The PCM2900EVM-U and PCM2902EVM-U connect to a USB port of a PC. The USB interface provides power, control and streaming audio data to the EVM.
- Full-featured evaluation module for the PCM2900EVM-U and PCM2902EVM-U USB audio codec’s.
- Fully compliant with USB2.0 specification
- USB adaptive mode for playback
- USB asynchronous mode for record
- Full-speed transceivers
- USB connection to PC provides power, control, and streaming audio data for easy evaluation.
特性
音频 USB 转换器
技术文档
未找到结果。请清除搜索,并重试。
查看所有 4
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | PCM2902CEVM-U EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
数据表 | 具有USB 接口、 单端模拟输入/输出和S/PDIF 的立体声音频编解码器 数据表 | 英语版 | 2011年 10月 24日 | |||
EVM 用户指南 | PCM2900C/02C/PCM2906CEVM-U User Guide | 2011年 9月 18日 | ||||
应用手册 | Key Differences Between the PCM290x and PCM290xC | 2011年 9月 14日 |