SN55HVD233EVM-CVAL
SN55HVD233-SP 耐辐射 (RHA) 评估模块
SN55HVD233EVM-CVAL
概述
The SN55HVD233EVM-CVAL is an evaluation module for the raditation tolerant SN55HVD233-SP CAN tranceiver. The EVM has configurations for basic CAN evaluation, including various load and termination settings necessary to evaluate CAN transceiver performance.
特性
- Single 3.3V supply
- Compatible with ISO 11898-2
- Data Rates up to 1Mbps
- Low 600µA standby (Listen mode) current
CAN 收发器
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | SN55HVD233EVM-CVAL Users Guide | 2017年 8月 30日 | |||
辐射与可靠性报告 | SN55HVD233-SP Total Ionizing Dose (TID) Radiation Report | 2018年 2月 5日 |