TIDA-01630

适用于 Tamagawa 编码器的高 EMC 抗扰度 RS485 接口参考设计

TIDA-01630

设计文件

概述

EMC immunity, especially immunity against inverter switching noise, is important for positioning encoder feedback systems of industrial drives. This design demonstrates a high EMC immunity RS485 transceiver solution which can be used on both the drive and encoder, such as Tamagawa™, EnDat 2.2, BiSS®, and so forth. The design supports a wide input voltage of 5 V. A connector with 3.3-V logic I/O signals and a 3.3-V power supply allows direct interface with the host processor to run the master protocol and power the processor. To meet the supply range of the selected encoder, the design offers an output voltage to the encoder equal to the Vin. This design’s power supply offers protection against overvoltage and short circuit, according to the selected encoder’s voltage range, to prevent damage during a cable short. The design has been tested for up to a 50-m cable length with the Tamagawa encoder.

特性
  • 5-V half-duplex RS485 transceiver with up to 50-Mbps baud rate and improved EMC immunity against IEC61000-4-4
  • Hardware supports 2-wire interfaces standards such as Tamagawa or 4-wire RS485 interface standards like EnDat2.2 and BiSS
  • 5-V supply half-duplex RS485 transceiver THVD1550 with 16kV IEC-ESD and 4kV EFT eliminates cost for external ESD components
  • Highest immunity against IEC61000-4-4 Fast Electrical Transients versus other industry standard RS485 transceivers validated in system tests
  • Designed to meet IEC61800-3 EMC immunity for variable speed drives without the need for additional protection devices such as TVS diodes when used in applications with Encoders using shielded cables
  • The design is in BoosterPack™ Plug-in Module form factor with a connector compatible to the TI LaunchPad™ Development Kit for easy evaluation of Tamagawa with a C2000™ MCU
??image.gallery.download_zh_CN?? 观看带字幕的视频 视频

我们开发的全面组装电路板仅用于测试和性能验证,不可用于销售。

设计文件和产品

设计文件

下载现成的系统文件,加快您的设计过程。

ZHCU465.PDF (2718 K)

参考设计概述和经过验证的性能测试数据

TIDRVX4.PDF (503 K)

设计布局和元件的详细原理图

TIDRVX5.PDF (149 K)

设计元件、引用标识符和制造商/器件型号的完整列表

TIDRVX6.PDF (275 K)

元件放置方式设计布局的详细原理图

TIDRVX8.ZIP (1452 K)

IC 元件的 3D 模型和 2D 图纸使用的文件

TIDCEK7.ZIP (1575 K)

包含设计 PCB 物理板层信息的设计文件

TIDRVX7.PDF (1307 K)

用于生成 PCB 设计布局的 PCB 层图文件

产品

在设计中包括 TI 产品和可能的替代产品。

AC/DC & DC/DC converters (integrated FET)

TPS612402.3V 至 5.5V 输入范围、3.5MHz 固定频率 450mA 升压转换器

数据表: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS62162具有 DCS-Control™ 的 3V 至 17V 1A 降压转换器

数据表: PDF | HTML
RS-485 和 RS-422 收发器

THVD1550具有 ±18-kV IEC ESD 保护功能的 5V RS-485 收发器

数据表: PDF | HTML
方向控制型电压转换器

SN74LVC2T45具有可配置电压转换和三态输出的 2 位双电源总线收发器

数据表: PDF | HTML
负载开关

TPS22810具备可调节上升和可调节输出放电的 18V、3A、79mΩ 负载开关

数据表: PDF | HTML

技术文档

未找到结果。请清除搜索,并重试。
查看所有 1
类型 标题 下载最新的英文版本 日期
设计指南 适用于Tamagawa 编码器的高EMC 抗扰度RS485 接口参考 设计 英语版 2018年 3月 27日

相关设计资源

硬件开发

开发套件
LAUNCHXL-F28379D F28379D LaunchPad™ development kit for C2000™ Delfino™ MCU

软件开发

驱动程序或库
CONTROLSUITE controlSUITE™ 软件套件:C2000™ 微控制器的必备软件和开发工具

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题
查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频