TPS65090SW-LINUX

用于 TPS65090 的 Linux 驱动程序

TPS65090SW-LINUX

概述

The Linux driver supports the TPS65090 Power Management IC. The Linux driver supports communication through the I2C bus and interfaces with the Regulator and Power sub-system.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps65090

 

Linux Source Files

The files associated with this device are:

  1. drivers/mfd/tps65090.c
  2. drivers/power/supply/tps65090-charger.c
  3. drivers/regulator/tps65090-regulator.c
  4. Documentation/devicetree/bindings/power_supply/tps65090.txt
  5. Documentation/devicetree/bindings/regulator/tps65090.txt
  6. include/linux/mfd/tps65090.h

Source Files

drivers/mfd/tps65090.c
drivers/power/supply/tps65090-charger.c
drivers/regulator/tps65090-regulator.c

Linux Device Tree Documenation

Documentation/devicetree/bindings/power_supply/tps65090.txt
Documentation/devicetree/bindings/regulator/tps65090.txt

Other Files

include/linux/mfd/tps65090.h

 

Enabling Driver Support

Configure kernel with "make menuconfig" (alternatively use "make xconfig" or "make nconfig")

Menuconfig Location

Symbol: MFD_TPS65090 [=y]Type  : booleanPrompt: TI TPS65090 Power Management chips  Location:    -> Device Drivers      -> Multifunction device drivers  Defined at drivers/mfd/Kconfig:1223  Depends on: HAS_IOMEM [=y] && I2C [=y]=y  Selects: MFD_CORE [=y] && REGMAP_I2C [=y] && REGMAP_IRQ [=y]Symbol: CHARGER_TPS65090 [=y]Type  : tristatePrompt: TPS65090 battery charger driver  Location:    -> Device Drivers      -> Power supply class support (POWER_SUPPLY [=y])  Defined at drivers/power/supply/Kconfig:455  Depends on: POWER_SUPPLY [=y] && MFD_TPS65090 [=y]Symbol: REGULATOR_TPS65090 [=y]Type  : tristatePrompt: TI TPS65090 Power regulator  Location:    -> Device Drivers      -> Voltage and Current Regulator Support (REGULATOR [=y])  Defined at drivers/regulator/Kconfig:777  Depends on: REGULATOR [=y] && MFD_TPS65090 [=y]

Fixes and Code Enhancements

If there are fixes and or code enhancements that need to be added to thisdriver please either1. Send the patches to the relevant Linux Kernel community as listed in the maintainers file located: Hereor2.  Contact your TI representative.

 

 

多通道 IC (PMIC)
TPS65090 6V 至 7V 电源管理 IC (PMIC),具有开关模式充电器、3 个直流/直流转换器、2 个 LDO 和 7 个负载开关
下载 观看带字幕的视频 视频

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看全部论坛主题 查看英文版全部论坛主题

所有内容均由 TI 和社区贡献者按“原样”提供,并不构成 TI 规范。请参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频