TPS65310AEVM
TPS65310AEVM:用于汽车类安全应用评估模块的高压电源管理 IC
TPS65310AEVM
概述
The TPS65310AEVM evaluation modules (EVM) helps engineers evaluate the operation and performance of the TPS65310A-Q1 power supply IC for safety applications. The EVM contains the TPS65310A-Q1 and circuitry for basic operation. It has an on board USB-to-SPI interface but can also run without it or with a different SPI interface, for example, from an MCU supplied to the EVM.
The TPS65310A-Q1 is a power-management unit, meeting the requirements of DSP-controlled automotive systems (for example, Advanced Driver Assistance Systems). With its integration of commonly used features it helps to significantly reduce board space and system costs.
特性
- Battery Voltage VBAT: 4.8 to 36V
- Junction Temp Range: -40C to 150C
- 5 output voltages
- Support safety applications
多通道 IC (PMIC)
技术文档
未找到结果。请清除搜索,并重试。
查看所有 3
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
证书 | TPS65310AEVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
应用手册 | DPI Evaluation TPS65310A | 2013年 6月 28日 | ||||
EVM 用户指南 | TPS65310AEVM and TPS65311EVM User's Guide | 2013年 6月 26日 |