TPS92638EVM

TPS92638 八通道线性 LED 驱动器 EVM

TPS92638EVM

立即订购

概述

Texas Instruments TPS92638 evaluation module contains a TPS92638 integrated circuit (IC), supporting passive components and three OSRAM LEDs in series per channel, the EVM includes 8 channels. The purpose of this EVM is to facilitate evaluation of the TPS92638 in a typical LED application.

特性
  • 8 Channel LED Driver with Analog and PWM dimming
  • Wide input voltage range: 5 – 40V
  • Max. Current: 70mA per channel, 560mA in parallel operation mode
  • The LED current can be switched between high current and low current for stop/tail applications.
  • Fault pin for open, short and thermal shutdown failure reporting, allowing parallel bus connection up to 10 devices
汽车 LED 驱动器
TPS92638-Q1 具有 PWM 调光功能的汽车类 8 通道线性 LED 驱动器
下载 观看带字幕的视频 视频

立即订购并开发

评估板

TPS92638EVM — TPS92638 八通道线性 LED 驱动器 EVM

登录以订购
In stock / Out of stock
数量限制:
TI.com 上无现货
应遵守 TI 的评估模块标准条款与条件.

技术文档

未找到结果。请清除搜索,并重试。
查看所有 2
类型 标题 下载最新的英文版本 日期
证书 TPS92638EVM EU Declaration of Conformity (DoC) 2019年 1月 2日
EVM 用户指南 TPS92638EVM User's Guide (Rev. A) 2014年 11月 24日

支持与培训

可获得 TI E2E™ 论坛的工程师技术支持

查看所有论坛主题 查看英文版所有论坛主题

所有内容均由 TI 和社区网友按“原样”提供,并不构成 TI 规范。参阅使用条款

如果您对质量、包装或订购 TI 产品有疑问,请参阅 TI 支持

视频