UCC24636EVM
UCC24636 同步整流器子板/评估模块
UCC24636EVM
概述
The UCC24636EVM is a demonstration daughter board that allows quick installation into an existing DCM Flyback power supply to convert an output diode rectifier into a synchronous rectifier to improve efficiency. The board is programmed by the user and may be wired directly into the output stage, even with the existing diode still in place, for ground-referenced diodes in outputs from 5 V to 12 V.
特性
- Board includes UCC24636 and SR MOSFET
- Retrofit in 5V or 12V DCM Flyback converter designs
- SR MOSFET CSD19531 100V/5.3mΩ
- User-programmable for 5-V to 12-V outputs
AC/DC & DC/DC controllers (external FET)
技术文档
= TI 精选文档
未找到结果。请清除搜索,并重试。
查看所有 2
类型 | 标题 | 下载最新的英文版本 | 日期 | |||
---|---|---|---|---|---|---|
* | EVM 用户指南 | Using the UCC24636EVM | 2016年 1月 8日 | |||
证书 | UCC24636EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |