Evaluation Module for CSD86330Q3D Synchronous Buck NexFET™ Power Block MOSFET Pair Status: ACTIVE
CSD86330EVM-717
Key Document
-
Using the CSD86330EVM-717, Synchronous Buck NexFET Power Block
(HTM 8 KB)
16 Dec 2010 Read Abstract
Description
The CSD86330EVM-717 evaluation module (EVM) uses the CSD86330. The CSD86330 power block is an optimized design for synchronous buck applications offering high-current, high-efficiency, and high-frequency capability in a small 3.3-mm x 3.3-mm outline. CSD86330EVM-717 also uses TPS53219 as a small size single-buck controller with adaptive on-time D-CAP ™ mode control. The EVM provides a fixed 1.2-V output at up to 10 A from a 12-V input bus. The CSD86330EVM-717 is designed to use a regulated 12-V bus to produce a regulated 1.2-V output at up to 10 A of load current. The CSD86330EVM-717 is designed to demonstrate the CSD86330 device in a typical low-voltage application while providing test points to evaluate the performance of the board.
Order Now
| Part Number | Texas Instruments | Authorized Distributors | Status | Price (US$) | Lead-Free | RoHS | REACh | WEEE | HI-V (>50VRMS/75 VDC) | CE-EMC | CE-RTTE/LVD | CE | FCC | Batteries | Enclosure | Ext Power Supply |
CSD86330EVM-717:
|
|
|
ACTIVE | $49.00 | Yes | Yes | Yes | NA | NA | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | ||||||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1222 | 18 Oct 2011 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 793 | 16 Dec 2010 | 0 |
Related Products
TI Devices
| Part Number | Name | Product Family | |
| CSD86330Q3D | Synchronous Buck NexFET™ Power Block MOSFET Pair | Power MOSFET | |
Support and Community
Customer Tags
No Tags are Available for this Part Number