DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module DAC38RF87EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DAC38RF87 evaluation module (EVM) is the circuit board for evaluating the DAC38RF87 digital-to-analog converter (DAC). The EVM can be used to evaluate the performance of the DAC up to 9-GSPS sampling rate and is designed to work with the TSW14J56EVM (Rev B and up). The available FMC connector also makes it possible to interface the DAC to an FPGA development board from third-party vendors. Also available is an easy-to-use software interface to control the DAC and onboard LMK04828 clock chip via SPI.

Features
  • Allows evaluation of DAC38RF87/97 up to 9-GSPS sampling rate
  • Supports up to 12.5-Gbps SerDes signaling rate across FMC
  • Two on-chip PLLs with superior phase noise to simplify system clock generation; also supports external clock mode
  • AC-coupled output with integrated impedance transformer (DAC38RF87) for balanced-to-unbalanced conversion
  • Easy-to-use software interface and data pattern generation tools

What's Included

  • DAC38RF87EVM circuit board
  • Power cable
  • USB cable

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DAC38RF87EVM:
DAC38RF87 Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6-GHz GSM PLL DAC Evaluation Module

$899.00(USD)


Pricing may vary.



ACTIVE

DAC38RF87EVM-BDL:
DAC38RF87EVM + TSW14J57EVM Data Capture / Pattern Generator Bundle


Not Available ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 3492 31 Jul 2017
User guides (1)
Title Type Size (KB) Date
PDF 5086 24 Mar 2017
Design files (1)
Title Type Size (KB) Date
ZIP 10565 28 Oct 2016
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
Data capture/pattern generator: data converter EVM with 8 JESD204B lanes from 0.6-12.5Gbps  TSW14J56EVM  Evaluation Modules & Boards 

TI Devices (13)

Part Number Name Product Family
DAC38RF87  Dual-Channel, 14-Bit, 6.2-GSPS, 6x-24x Interpolating, 6 GHz GSM PLL Digital-to-Analog Converter  Digital-to-analog converters (DACs) 
DAC38RF97  Dual-Channel, 14-Bit, 6-GSPS, 12x-24x Interpolating, 6-GHz GSM PLL Digital-to-Analog Converter (DAC)  Digital-to-analog converters (DACs) 
LM27761  Low-Noise Regulated Inverter with Integrated LDO  DC/DC switching regulators 
LMK04828  Ultra-low jitter synthesizer & jitter cleaner  Clock jitter cleaners 
LP5907  250-mA ultra-low-noise low-IQ low-dropout (LDO) linear regulator  Power management 
TPS2400  5.5V overvoltage protection controller with 100V input transient protection  Power switches 
TPS62085  3-A Step-Down Converter with DCS-Control and Hiccup Short Circuit Protection in 2x2 HotRod Package  Step-down (buck) 
TPS62095  4A Synchronous Step Down Converter with DCS Control  Step-down (buck) 
TPS74401  Single-output 3A LDO regulator, adj (0.8V to 3.3V), fast transient response, programmable soft start  Power management 
TPS7A47  36-V, 1-A, 4.17-μVRMS, RF low-dropout (LDO) voltage regulator  Power management 
TPS7A85  High-Current (4A), High-Accuracy (1%), Low-Noise (4.4μVRMS), LDO Voltage Regulator  Power management 
TPS7A85A  High-Current (4A), High-Accuracy (0.75%), Low-Noise (4.4µVRMS), LDO Voltage Regulator  Power management 
TXS0108E  8-Bit Bidirectional Voltage-Level Shifter For Open-Drain And Push-Pull Application  Voltage level translation 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles