DAC7554EVM Evaluation Module Status: ACTIVE

DAC7554EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

This EVM features the DAC7554 digital-to-analog converter. The DAC7554 EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of the 12-bit resolution, quad-channel and serial input DAC. This EVM features an ultra low glitch voltage output with great linearity and monotonicity. The serial interface of this DAC can communicate with any host microprocessor or TI DSP base system. An interface card, the 5-6KINTERFACE board, can be used to interface this EVM to a number of TIs DSP Starter Kits including kits in the C5000 and C6000 series.

Features
  • The DC power supply for the DAC7554EVM is selectable by changing jumper settings.
  • Optional op-amp U2 can be installed to allow output signal conditioning
  • An onboard precision voltage reference is provided
  • External reference is configurable through jumper settings
  • Two DACs can be stacked to yield a total of eight channel outputs using onboard jumpers

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

DAC7554EVM:
DAC7554EVM Evaluation Module

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 587 28 Mar 2005 125

TI Devices (1)

Part Number Name Product Family
DAC7554  Low-Power, Low-Glitch, 12-Bit DAC  Digital to Analog Converter 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support