DAC7562 Evaluation Module Status: ACTIVE

DAC7562EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The DAC7562EVM is designed for the prototyping and evaluation of the DAC7562, DAC8162, DAC8562, DAC7563, DAC8163, or DAC8563 digital to analog converter. These 12/14/16-bit, reset to zero scale or midscale, string DACs are featured in a very small 10-pin QFN package and include an internal reference with very low temperature drift characteristics. The EVM gives access to every pin of the converter which enables the DACs serial interface header to easily attach to any host microprocessor or TI DSP base system. The DAC includes a precise 2.5V internal reference voltage and the evaluation board includes an external +2.5V. The two reference options are selectable using onboard jumpers and setting the DAC itself appropriately. The EVM also has the ability to highlight using the DAC in bipolar applications by installing a few resistors and an op amp.

Features
  • Highlight the 10-pin QFN package
  • Contains all support circuitry needed for the DAC7562 family of parts
  • Serial interface header to easily attach to TI DSP base communication systems
  • Voltage reference options: DAC internal reference, onboard 2.5V reference, or external reference
  • On board jumpers to control DAC /CLR and /LDAC control pins
  • On board optional bipolar circuit configuration (requires additional component installation)
  • Compatible with the TI Modular EVM System

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

DAC7562EVM:
DAC7562 Evaluation Module


ACTIVE $49.00   Yes   Yes   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1481 27 Jun 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 812 07 Jun 2011 954
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
DAC7562  12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference  Digital to Analog Converter 
DAC8562  16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference  Digital to Analog Converter 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support