Key Document
-
DAC7716EVM User Guide
(HTM 8 KB)
14 Oct 2009 179views Read Abstract
Description
The DAC7716EVM features the DAC7716 digital to analog converter. The EVM module provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The DAC7716EVM is designed to work by default for bipolar output range, but it can also be configured for unipolar output range by a simple switch change. The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system. Installed precision reference voltages of +5 VDC and +2.5VDC are selectable using onboard switches S2 and S3. REF5050 (+5.0 VDC source) and REF5025 (+2.5VDC) are pin compatible with the REF50xx family allowing a wide variety of reference values.
Features
- Bipolar and Unipolar mode of operation is supported
- Contains all support circuitry needed for the DAC7716
- Serial interface header to easily attach to TI DSP base communication systems
- Voltage reference options: onboard 5V, onboard 2.5V or external
- Jumpers on output pins for gain adjustment
- Compatible with the TI Modular EVM System
- Daisy chaining multiple EVMs is supported
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC7716EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1547 | 01 Sep 2009 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1133 | 14 Oct 2009 | 179 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC7716 | Quad 12-Bit High Accuracy +/-16.5 V Output Serial Input Digital-To-Analog Converter | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart