DAC80508 8-channel, true 16-bit, SPI, voltage-output DAC evaluation module DAC80508EVM (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

The DAC80508 evaluation module (EVM) is an easy-to-use platform for evaluating the functionality and performance of the DAC80508 device. DAC80508 is a 16-bit buffered voltage-output digital-to-analog converter (DAC). This device includes a 2.5-V, 5-ppm/°C internal reference and a user-selectable gain configuration giving full-scale output voltages of 1.25 V (gain = ½), 2.5 V (gain = 1), or 5 V (gain = 2). The DAC80508 operates from a single 2.7-V to 5.5-V supply, is ensured monotonic, and provides exceptional linearity of ±1 LSB INL.

Features
  • INL: ±1 LSB (max) at 16-bit resolution
  • Integrated 2.5-V precision internal reference
  • High drive capability: 20 mA with 0.5 V from supply rails
  • Very-low power: 0.7 mA/channel at 5.5 V

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DAC80508EVM:
DAC80508 8-channel, true 16-bit, SPI, voltage-output DAC evaluation module

$99.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical Documents
Datasheet (1)
Title Type Size (KB) Date
PDF 4946 28 Aug 2018
Application notes (5)
Title Type Size (KB) Date
PDF 122 28 Jan 2019
PDF 91 25 Jan 2019
PDF 99 07 Jan 2019
PDF 118 20 Dec 2018
PDF 93 02 Oct 2018
User guides (2)
Title Type Size (KB) Date
PDF 883 23 Oct 2017
PDF 905 19 Jun 2017
More literature (1)
Title Type Size (KB) Date
PDF 38 02 Jan 2019

Software (1)


TI Devices (2)

Part Number Name Product Family
DAC70508  True 14-Bit, 8-channel, SPI, Vout DAC in tiny WCSP package with precision internal reference  Digital-to-analog converters (DACs) 
DAC80508  True 16-bit, 8-channel, SPI, voltage-output DAC in WCSP package with precision internal reference  Digital-to-analog converters (DACs) 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles