DAC8168 Evaluation Module Status: ACTIVE

DAC8168EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The DACxx68 EVM is an evaluation module designed for the prototyping and evaluation of the DAC7568, DAC8168 and DAC8568 digital to analog converters (DAC). These 12 to 16-bit, eight channel string DACs operate with a high speed serial clock (up to 50MHz) and offer excellent performance with ultra low power consumption. These devices are pin-compatible offering an easy upgrade path from 12-bit to 14- and 16-bit resolution.

Features
  • Flexible power sourcing with a wide power supply range
  • On-chip output buffer for Rail to Rail operation
  • Compatible with the 5-6K Interface board, DSK Starter Kits and HPA-MCU Interface Board

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

DAC8168EVM:
DAC8168 Evaluation Module

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (2)
Title Abstract Type Size (KB) Date Views
PDF 1460 08 May 2012
PDF 1420 24 Feb 2011
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 260 19 Nov 2009 356

TI Devices (1)

Part Number Name Product Family
DAC8168  14-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference  Digital to Analog Converter 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support