Key Document
-
DAC8534 EVM Users Guide
(HTM 8 KB)
20 Jun 2003 222views Read Abstract
Description
The EVM features the DAC8534 digital-to-analog converter. The DAC8534EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of the high resolution, quad-channel, and serial input DAC. The EVM features a serial interface to communicate with host microprocessors or TI DSP-based systems.
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8534EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 744 | 30 Mar 2004 |
Application Notes (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| Multiple Files | 30 Jan 2004 | 141 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
|---|---|---|---|---|---|---|
| 338 | 13 Jun 2005 | 985 | ||||
| 291 | 20 Jun 2003 | 222 |
Related Products
Design Kits & Evaluation Modules (1)
| Name | Part Number | Tool Type |
|---|---|---|
| 5-6K Interface Evaluation Module | 5-6KINTERFACE | Evaluation Modules & Boards |
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC8534 | 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart