DAC8551EVM Evaluation Module Status: ACTIVE

DAC8551EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

View  View DAC8551EVM

The DAC8551EVM features the DAC8551 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. Stacking allows a total of two channels for the DAC8551 to be used provided the frame synchronization signal is unique for each EVM board stacked.

Features
  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
  • The EVM can connect to and interface to an MSP430 based platform
  • The serial interface is easily attached to TI DSP based communication systems
  • A precision +5V reference is provided as default reference for the DAC
  • Headers J2 and P2, top and bottom, pass through connectors are used for interface signals

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

DAC8551EVM:
DAC8551EVM Evaluation Module

$49.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 628 18 Sep 2006 460
PDF 814 23 Dec 2005 460

TI Devices (3)

Part Number Name Product Family
DAC7512  Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC  Digital to Analog Converter 
DAC7513  Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC  Digital to Analog Converter 
DAC8551  16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter  Digital to Analog Converter 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support