Key Document
- DAC8555EVM User's Guide
(PDF 1394 KB)
14 Dec 2006 109views
Description
The DAC8555EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of this high-resolution, quad-channel, serial input DAC. The EVM has a serial interface to allow communication with any host Microprocessor or TI DSP-based system. Reference voltage can be supplied by an on-board reference (REF02) which is adjustable using potentiometer, R15. A mating adapter interface card (5-6K adapter interface) is also available to interface this DAC with TI's TMS320C5000 DSPi and TMS320C6000 DSPi starter kits.
Features
- The EVM is compatible with the 5-6KINTERFACE board allowing use of the C5000 and C6000 DSP Starter Kits
- The EVM can connect to and interface with any MSP430 based platform
- The DAC outputs can be monitored through selected pins of on board connector J4
- Outputs can be monitored through their respective jumpers JMP11-JMP14 for stacking up to 8 channels
- An optional op-amp can be used to provide signal conditioning or to boost capacitive load drive
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8555EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1394 | 14 Dec 2006 | 109 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC8555 | 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital to Analog Converter | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart