Key Document
-
DAC7562EVM, DAC8562EVM User Guide (Rev. A)
(HTM 8 KB)
07 Jun 2011 878views Read Abstract
Description
The DAC8562EVM is designed for the prototyping and evaluation of the DAC7562, DAC8162, DAC8562, DAC7563, DAC8163, or DAC8563 digital to analog converter. These 12/14/16-bit, reset to zero scale or midscale, string DACs are featured in a very small 10-pin QFN package and include an internal reference with very low temperature drift characteristics. The EVM gives access to every pin of the converter which enables the DACs serial interface header to easily attach to any host microprocessor or TI DSP base system. The DAC includes a precise 2.5V internal reference voltage and the evaluation board includes an external +2.5V. The two reference options are selectable using onboard jumpers and setting the DAC itself appropriately. The EVM also has the ability to highlight using the DAC in bipolar applications by installing a few resistors and an op amp.
Features
- Highlight the 10-pin QFN package
- Contains all support circuitry needed for the DAC8562 family of parts
- Serial interface header to easily attach to TI DSP base communication systems
- Voltage reference options: DAC internal reference, onboard 2.5V reference, or external reference
- On board jumpers to control DAC /CLR and /LDAC control pins
- On board optional bipolar circuit configuration (requires additional component installation)
- Compatible with the TI Modular EVM System
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8562EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
Datasheet (1)
| Title | Abstract | Type | Size (KB) | Date | Views |
| 1877 | 16 Aug 2012 |
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 812 | 07 Jun 2011 | 878 |
Related Products
TI Devices (2)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC7562 | 12-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference | Digital to Analog Converter | |
| DAC8562 | 16-Bit, Dual, Low Power, Ultra-low Glitch, Buffered Voltage Output DAC with 2.5V, 4ppm/°C Reference | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart