Key Document
-
DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A)
(HTM 8 KB)
05 Feb 2004 597views Read Abstract
Description
This EVM features one of the following digital-to-analog converter (DACs); the DAC8571, DAC7574, DAC7571, DAC6574, DAC6571, DAC5574, and DAC5571. The board provides a quick and easy way to evaluate the functionality and performance of these high-resolution I2C-input DACs. Although the EVM supports seven DAC types, only the selected DAC and its associated components are installed to simplify configuration. The EVM also provides an I2C serial interface to communicate with any host microprocessor or TI DAP base system.
Order Now
| Part Number | Buy from Texas Instruments | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8571EVM:
|
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 437 | 05 Feb 2004 | 597 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC8571 | Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart