Key Document
- DAC8580/81 EVM (Rev. A)
(PDF 1179 KB)
19 Nov 2009 320views
Description
The DAC8581EVM features the DAC8581 digital to analog converter. The EVM module provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system. Installed precision reference voltages of +5 VDC and +4.096 VDC are jumper selectable using onboard jumper W4. REF3040 (+4.096 VDC source) is pin compatible with the REF31xx family allowing a wide variety of reference values.
Features
- The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
- The EVM can connect to and interface to an MSP430 based platform
- Serial interface header to easily attach to TI DSP base communication systems
- Headers J2 and P2, top and bottom, pass through connectors are used for interface signals
- Output of the DAC can be monitored through the use of on board header connector J4
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8581EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1179 | 19 Nov 2009 | 320 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC8581 | 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart