DAC8718 Evaluation Module Status: ACTIVE

DAC8718EVM

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The DACxx18EVM features the DAC7718, DAC8218, or DAC8718 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The DACxx18EVM is designed to work by default for a bipolar output range, but it can be configured for a unipolar output range by properly configuring two jumpers. The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system. Installed precision reference voltages of +5VDC and +2.5VDC are selectable using onboard jumpers. REF5050 (+5.0VDC source) and REF5025 (+2.5VDC) are pin compatible with the REF50xx family allowing a wide variety of reference values.

Features
  • Bipolar and Unipolar mode of operation is supported
  • Contains all support circuitry needed for the DACxx18 family
  • Serial interface header to easily attach to TI DSP base communication systems
  • Voltage reference options: onboard 5V, onboard 2.5V or external
  • Onboard jumpers to control DAC control pins
  • Compatible with the TI Modular EVM System

Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS   REACH   WEEE   CE-EMC   CE-RTTE/LVD   FCC   Batteries   Enclosure   Ext Power Supply  

DAC8718EVM:
DAC8718 Evaluation Module

$75.00(US$)


Pricing may vary.



ACTIVE Yes   Yes   Yes   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 1856 15 Dec 2009
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1301 11 May 2011 289

TI Devices (3)

Part Number Name Product Family
DAC7718  Octal, Low power,12-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter  Digital to Analog Converter 
DAC8218  Octal, Low power ,14-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter  Digital to Analog Converter 
DAC8718  Octal, Low power, 16-bit, +/-16.5V Output Serial Input Digital-to-Analog Converter  Digital to Analog Converter 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support