Key Document
- DAC8801/11EVM User's Guide (Rev. A)
(PDF 886 KB)
19 Nov 2009 316views
Description
This EVM features the DAC8801 multiplying digital-to-analog converter (MDAC). It provides a quick and easy way to evaluate the functionality and performance of the high-resolution serial input MDAC. The EVM provides a serial interface header to easily attach to any host microprocessor or TI TMS320 DSP family base system for communications.
Features
- The DC power supply for the DAC8801EVM is selectable by changing jumper settings.
- Optional op-amp U2 can be installed to allow output signal conditioning
- An onboard precision voltage reference is provided
- External reference is configurable through jumper settings
- Two DACs can be stacked to yield a total of eight channel outputs using onboard jumpers
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8801EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 886 | 19 Nov 2009 | 316 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC8801 | 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart