Key Document
- DAC8831/32EVM (Rev. A)
(PDF 1197 KB)
19 Nov 2009 306views
Description
This EVM features the DAC8831/32 16-bit resolution, un-buffered voltage output digital-to-analog converter. The board also supports the 14-pin QFN package (RGY) for the DAC8831/32. This board affords a quick and easy way to evaluate the functionality and performance of this high-resolution DAC. The EVM includes an on-board reference and buffer circuits that allow high speed serial interface with a variety of TI DSPs and micro controller interface boards.
Features
- Slide switch SW1 provides the means to supply unipolar of bipolar output operation
- For wider dynamic range the EVM can be configured to use an external reference to increase output swing
- Because the EVM is designed on TI's Modular form factor custom cable design is not necessary
- The EVM has an on-board voltage reference of +2.5 VDC and is jumper selectable via jumper W1
- The output characterization test for the DAC8831/32 is performed using an OPA735 output buffer amp
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8832EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1197 | 19 Nov 2009 | 306 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC8832 | 16-bit Ultra-low power voltage output Digital-to-Analog Converter | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart