Key Document
- DAC8881 EVM User's Guide (Rev. A)
(PDF 3281 KB)
18 Nov 2009 163views
Description
The DAC8881 EVM is a simple evaluation module that is designed in the modular EVM form factor from Texas Instruments. This allows the user to evaluate the DAC8881's functionality and performance quickly and easily. For details on the DAC8881, please see the DAC8881 Product folder - linked to in the related products section of this page.
Features
- bipolar and unipolar mode of operation is supported
- An external +5V precision reference is included in a SO-8 package that is pin compatible with many different reference devices
- Kelvin sense connection is implemented in the reference circuit
- Test points included to allow users own external reference to be supplied to the DAC8881
- Flexible power supplies for AVDD and IOVDD
- Compatible with the TI Modular EVM System
- Daisy chaining multiple EVM is supported
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
DAC8881EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 3281 | 18 Nov 2009 | 163 |
Related Products
TI Devices (1)
| Part Number | Name | Product Family | |
|---|---|---|---|
| DAC8881 | Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter | Digital to Analog Converter | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart