Key Document
-
DAP Signaling Conditioning Board Users Guide
(HTM 8 KB)
18 Jun 2003 Read Abstract
Description
The DAPSigCndBrdUNPEVM can be used with the DAPs, Data Acquisition Products, 5-6K Interface and the C2000 Interface boards. This signal conditioning board provides up to eight single ended or four differential conditioning channels for use with a wide selection of data converter evaluation boards. The DAPSigCndBrdUNPEVM boards four single supply OPA2350 operational amplifiers operate at 0 and +5 volts. The board contains jumpers and additional component locations that provide a variety of configuration options. While the Signal Conditioning Board can serve as a stand-alone amplifier for many applications, its primary purpose is to be used as an interface for data acquisition evaluation boards.
FAQ's:
- If I only request literature what will I receive?
- The DAP Signal Conditioning Board Users Guide SLA105, board layout, and BOM
- OPA2350UA Data Sheet SBOS099A
- Does the DAPSigCndBrdUNPEVM come with any connectors?
No the EVM does not come with connectors or cables these must be supplied by the customer. - What does the DAPSigCndBrdUNPEVM do?
This is a Circuit board that gives the designer the ability to condition the input/output signal going to and from ADCs or DACs, through the use of bi-polar (OPA2350UA) amplifiers in the conditioning circuits. - Can I get the board design/gerber files/artwork?
Yes, gerber files are available. - Can I purchase more than 1?
Yes. - Can you bill me for the EVM?
No, We take credit cards, purchase orders and corporate checks. - How long will it take to receive the EVM?
You should receive the EVM within 5 working days. We can rush it to you for an additional charge. - Where can I get samples of the OPA2350UA or ICs in this group?
By contacting you local TI authorized distributor. - What if I have a technical question?
Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time. - Does this product have NAFTA exemption?
No, EVMs are not qualified for NAFTA exemption.
Order Now
| Part Number | Texas Instruments | Authorized Distributors | Status | Price (US$) | Lead-Free | RoHS | REACh | WEEE | HI-V (>50VRMS/75 VDC) | CE-EMC | CE-RTTE/LVD | CE | FCC | Batteries | Enclosure | Ext Power Supply |
DAPSIGCNDBRDUNPEVM:
|
|
|
ACTIVE | $49.00 | No | No | Yes | NA | NA | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | ||||||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 209 | 18 Jun 2003 | 0 |
Related Products
| Name | Part Number | Tool Type |
| 5-6K Interface Evaluation Module | 5-6KINTERFACE | Development Boards/EVMs |
| Part Number | Name | Product Family | |
| OPA2350 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | Precision Amplifier | |
Support and Community
Customer Tags
No Tags are Available for this Part Number