LED Audio DevPack

(ACTIVE) DEVPACK-LED-AUDIO

Description & Features

Technical Documents

Support & Training

Order Now



Description

Use the SensorTag for lighting applications with the LED Audio DevPack. Plug it into the SensorTag DevPack expansion header and expand your design with four high-power LEDs from Osram. The LED Audio DevPack makes it easy to create LED lighting applications controlled from a mobile phone with the Bluetooth® Smart SensorTag or connect to ZigBee® lighting system using ZigBee.

An additional SensorTag outer rubber sleeve is included if you want to cut an opening in the rubber to fit the LEDs or a lens. The DevPack includes mounting holes for the F12237_OSLO-CLUSTER-W lens from Ledil (not included).

The LED Audio DevPack is powered from a micro-USB connector. Note that at full intensity, the LEDs can draw up to 2A current, which will require a high-power USB power supply.

Download files for development:

Visit www.ti.com/sensortag for more information about other dev-packs.

Features
  • Quick prototyping of LED lighting applications
  • Bluetooth Smart-controlled using smartphone apps
  • Connect to ZigBee lighting applications
  • 4 multi-colored Osram LEDs (Red, Green, Amber and White)


Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

DEVPACK-LED-AUDIO:
LED Audio DevPack

$19.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
More literature (2)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019
PDF 337 25 Mar 2015

Software (3)

Name Part Number Software Type
A fully compliant ZigBee 3.0 solution: Z-Stack 3.0  Z-STACK  Software Libraries 
Bluetooth low energy software stack  BLE-STACK  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
SmartRF Studio  SMARTRFTM-STUDIO  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 
Code Composer Studio™ integrated development environment (IDE) for wireless connectivity  CCSTUDIO-WCS  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules  ( 1 )

Name Part Number Tool Type
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag  CC2650STK  Development Kits 

TI Devices (2)

Part Number Name Product Family
CC2620  SimpleLink ultra-low power wireless MCU for RF4CE  Wireless connectivity 
CC2630  Ultra-low power wireless MCU targeting 2.4GHz applications  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs