Stellaris 2.4 GHz SimpliciTI Wireless Kit Status: ACTIVE

DK-EM2-2500S

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View DK-EM2-2500S Kit Contents

The Stellaris® 2.4 GHz SimpliciTI™ Wireless Kit (DK-EM2-2500S) from Texas Instruments provides a low-power RF network solution for customers' end equipment. The solution combines TI's easy-to-use SimpliciTI™ protocol with the new Stellaris EM2 expansion board and the Chipcon CC2500EM 2.4 GHz evaluation module along with the full suite of tools an engineer needs to develop and prototype 2.4 GHz wireless embedded applications with Stellaris. The DK-EM2-2500S wireless kit works with our most popular Stellaris microcontroller development kit, the DK-LM3S9B96 (sold separately).

SimpliciTI's open-source software is aimed at simple, small RF networks and was designed for easy implementation on several TI RF platforms. Such networks typically contain a limited number of battery-operated devices which require long battery life, low data rate, and low duty cycle that talk either directly to each other or through optional access points and range extenders. The minimal resource requirements for a SimpliciTI™ implementation make it a perfect low-cost solution for wireless communication.

The Stellaris® SimpliciTI™ solution allows software application developers to become familiar with the operation of the CC2500EMK using their Texas Instruments' Stellaris embedded microcontroller platform without having to be concerned about the RF portion of the system. The Stellaris EM2 expansion board facilitates the connection of up to two wireless expansion modules using SPI as the primary interface to the DK-EM2-2500S module.

Features

The 2.4 GHz SimpliciTI Wireless Kit has the following features:

  • Low power
    • A TI-proprietary low-power network protocol
  • Flexible
    • Direct device-to-device communication
    • Simple star with access point for store and forward to multiple ultra-low power end devices
    • Range extenders to increase range to 4 hops
  • Simplendash;Utilizes a 5-command API
  • Low data rate and low duty cycle
  • Easy to learn and easy to use


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Current Version  

DK-EM2-2500S:
Stellaris 2.4 GHz SimpliciTI Wireless Kit


ACTIVE $125.00   6594  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 7496 30 Jan 2012
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 180 15 Jul 2011 1,012
PDF 541 17 Sep 2010 293
PDF 161 16 Sep 2010 514
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Stellaris LM3S9B96 EM2 Expansion Board  DK-LM3S9B96-EM2  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
DK-EM2-2500S Firmware Development Package  SW-DK-EM2-2500S  Application Software 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number