Stellaris® 2.4GHz Bluetooth® Wireless Kit Status: ACTIVE

DK-EM2-2560B

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® 2.4-GHz CC2560 Bluetooth® Wireless Kit from Texas Instruments provides a robust, high-throughput wireless connection with extended range and power efficiency. The solution combines TI's most popular Stellaris microcontroller development kit (sold separately), a Stellaris EM2 expansion board, and TI's proven 7th generation Bluetooth technology with a complete, validated, certified, production-ready CC2560-PAN1323ETU (Easy-to-Use) board. Paired with the DK-LM3S9B96, the DK-EM2-2560B kit provides the full suite of tools an engineer needs to develop and prototype Bluetooth applications with Stellaris.

The TI-supplied Bluetopia® software profiles included in this kit are provided royalty- free and under a free license. Bluetopia is a mature Bluetooth solution that has shipped on millions of enterprise and consumer devices. The CC2560-PAN1323ETU module is a highly-integrated Class 2 HCI device offered by Panasonic using TI´s CC2560 Bluetooth 2.1+ EDR Transceiver. It provides best-in-class Bluetooth RF performance of +10 dBm typical transmit power, –93 dBm typical receiver sensitivity, and a data rate up to 2.1 Mbps.

Features
  • Supports TI’s proven 7th generation Bluetooth wireless technology with extended range and power efficiency
  • Full-featured evaluation boards for hardware and software prototyping
  • Software development kit including Bluetooth wireless technology software stack, Serial Port Profile (SPP), Advanced Audio Distribution Profile (A2DP), and Audio/ Video Remote Control Profile (AVRCP)
  • Included Software Sample Applications
    • Set up a Bluetooth wireless technology A2DP sink device
    • Communicate between devices using Serial Port Protocol (SPP)
Kit contents:

  • Stellaris DK-LM3S9B96-EM2 Expansion Board
  • PAN1323 Bluetooth v2.1 + Enhanced Data Rate (EDR) Module
  • TI ez430 USB emulator with Bluetooth target board and plastic cover
  • battery board
  • 2 AAA batteries
  • Earbud Headphones
  • StellarisWare® CD


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

DK-EM2-2560B:
Stellaris® 2.4GHz Bluetooth® Wireless Kit


ACTIVE $199.00  
Contact a Distributor  
Technical Documents
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 355 27 Jul 2011 868
PDF 104 27 Jul 2011 926
PDF 180 15 Jul 2011 1,002
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC2560-PAN1315  Bluetooth v2.1 + EDR (Enhanced Data Rate) Transceiver  Personal Area Networks 
CC2560-PAN1325  Bluetooth v2.1 + EDR Transceiver with Integrated Antenna  Personal Area Networks 
LM3S9781  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9790  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9792  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9997  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9B81  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9B90  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9B92  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9B95  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9B96  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9D90  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9D92  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9L71  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
LM3S9L97  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number