Description
The Stellaris® 2.4-GHz CC2560 Bluetooth® Wireless Kit from Texas Instruments provides a robust, high-throughput wireless connection with extended range and power efficiency. The solution combines TI's most popular Stellaris microcontroller development kit (sold separately), a Stellaris EM2 expansion board, and TI's proven 7th generation Bluetooth technology with a complete, validated, certified, production-ready CC2560-PAN1323ETU (Easy-to-Use) board. Paired with the DK-LM3S9B96, the DK-EM2-2560B kit provides the full suite of tools an engineer needs to develop and prototype Bluetooth applications with Stellaris.
The TI-supplied Bluetopia® software profiles included in this kit are provided royalty- free and under a free license. Bluetopia is a mature Bluetooth solution that has shipped on millions of enterprise and consumer devices. The CC2560-PAN1323ETU module is a highly-integrated Class 2 HCI device offered by Panasonic using TI´s CC2560 Bluetooth 2.1+ EDR Transceiver. It provides best-in-class Bluetooth RF performance of +10 dBm typical transmit power, –93 dBm typical receiver sensitivity, and a data rate up to 2.1 Mbps.
Features
- Supports TI’s proven 7th generation Bluetooth wireless technology with extended range and power efficiency
- Full-featured evaluation boards for hardware and software prototyping
- Software development kit including Bluetooth wireless technology software stack, Serial Port Profile (SPP), Advanced Audio Distribution Profile (A2DP), and Audio/ Video Remote Control Profile (AVRCP)
- Included Software Sample Applications
- Set up a Bluetooth wireless technology A2DP sink device
- Communicate between devices using Serial Port Protocol (SPP)
- Stellaris DK-LM3S9B96-EM2 Expansion Board
- PAN1323 Bluetooth v2.1 + Enhanced Data Rate (EDR) Module
- TI ez430 USB emulator with Bluetooth target board and plastic cover
- battery board
- 2 AAA batteries
- Earbud Headphones
- StellarisWare® CD