3-Phase BLDC Motor Kit with DRV8312 and Stellaris MCU Status: NRND

DK-LM3S-DRV8312

Description/Features

Technical Documents

Support & Community

Order Now


Important Note

As of 1 September 2012, this kit will be superseded by the DK-LM4F-DRV8312.

Click here to order the DK-LM4F-DRV8312.

View all related products

THIS PRODUCT IS NOT RECOMMENDED FOR NEW DESIGN
Replacement Products
Name Number Company Tool Type
3-Phase BLDC Motor Kit with DRV8312 and Stellaris® LM4F211 MCU DK-LM4F-DRV8312 Texas Instruments Evaluation Modules & Boards

Description

Overview

The Texas Instruments' Medium Voltage Digital Motor Control Kit for Stellaris® Microcontrollers (DK-LM3S-DRV8312) is a development platform for spinning 3-phase brushless DC (BLDC) motors. The low-cost Stellaris LM3S818 microcontroller (MCU) on the MDL-LM3S818CNCD controlCARD module comes pre-programmed with the necessary firmware in flash memory to run the Texas Instruments' (TI) InstaSPIN™ BLDC motor control solution out-of-the-box once plugged into the DRV8312 baseboard. The system will automatically detect and spin a customer’s 3-phase brushless DC motor.

The operation of this system is controllable and viewable across a USB interface using an included Crosshairs-enabled GUI environment that consists of a PC application interface and Crosshairs’ embedded kernel running on the LM3S818 MCU. The LM3S818 MCU provides all of the necessary computational requirements to run TI’s InstaSPIN BLDC technology and other customer-developed applications as well.

Follow the steps in the kit's README First document to quickly get up and running. Using TI’s InstaSPIN BLDC technology, you can quickly identify a 3-phase brushless motor’s key characteristics in order to spin the motor successfully.

Features

The DK-LM3S-DRV8312 motor control kit contains a cost-effective, Stellaris LM3S818 MCU-based controlCARD module compatible with other TI motor control platforms.

In addition to instantly spinning your motor, the kit also demonstrates the InstaSPIN BLDC motor control solution's operational advantages with simplified tuning, immediate acceleration adaptation, reliable low-speed operation, and more.

The included Crosshairs solution enables users to control and monitor the total solution through an easy-to-use PC application that can be extended for customer applications.

  • Hardware-compatible with the following TI DRV baseboards:
    • DRV8312EVM RevC or RevD
    • DRV8301-HC-EVM RevB or RevC
    • DRV8302-HC-EVM RevB or RevC

Contents


The DK-LM3S-DRV8312 is a bundle of the following components:

  • MDL-LM3S818CNCD controlCARD module
    • Stellaris 50-MHz ARM® Cortex™-M3 LM3S818 microcontroller with onboard Stellaris In-Circuit Debug Interface (ICDI):
    • Pluggable 100-pin DIMM form factor
    • Auto-isolation enabling upon debug connection
  • DRV8312 baseboard (TI-integrated 3P motor driver board supporting up to 52.5V and 6.5A):
    • Supports 2-leg BLDC and 3-leg sine wave control
  • NEMA17 BLDC/PMSM 55W motor
  • 24V 2.5A DC power adapter, 110-240V AC input, USA power cable
  • USB-miniB to USB-A plug cable (for debug and serial communication)
  • Kit CD:
    • Complete documentation
    • LM Flash programmer utility for firmware updates
    • Crosshairs GUI
    • Applicable source code
    • Schematics
  • Texas Instruments’ Code Composer Studio™ Integrated Development Environment (IDE)


Order Now
Part Number Buy from Texas Instruments Status Current Version  

SW-DK-LM3S-DRV8312:
Stellaris® SW-DK-LM3S-DRV8312 Firmware Development Package

Free


ACTIVE 1321  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 916 06 Dec 2011 1,905
Solution Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 4037 26 Oct 2012 25,208
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 1062 25 Jan 2012 788
PDF 117 05 Dec 2011 782
PDF 122 03 Nov 2011 900

Software (1)

Name Part Number Software Type
Stellaris® SW-MDL-LM3S818CNCD Firmware Development Package  SW-MDL-LM3S818CNCD  Application Software & Frameworks 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Stellaris LM3S818 Control Card Module for 3-Phase Brushless DC Motors  MDL-LM3S818CNCD  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
DRV8312  6.5A Three Phase Brushless DC Motor Driver with Inrush Protection (PWM Ctrl)  Integrated Motor Driver 
LM3S818  Stellaris LM3S Microcontroller  C Series for Connected MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number