Stellaris® FPGA Expansion Board Status: ACTIVE

DK-LM3S9B96-FPGA

Description/Features

Technical Documents

Support & Community

Order Now



Description

The Stellaris® FPGA Expansion Board (DK-LM3S9B96-FPGA) from Texas Instruments is an optional expansion board which connects directly to the External Peripheral Interface (EPI) port of the Stellaris DK-LM3S9B96 (or DK-LM3S9D96) development board to demonstrate the machine-to-machine (M2M), high-bandwidth, parallel interface capability of the Stellaris microcontroller. Right out of the box, users are able to control and display the FPGA expansion board’s camera-captured video on the DK-LM3S9B96 (or DK-LM3S9D96) development board’s large, 3.5-inch touchscreen display.

Users can explore and prototype the EPI port’s many options and select the one best for their application by testing their own code on the Xilinx Spartan 3E FPGA.

The DK-LM3S9B96 (or DK-LM3S9D96) development board (sold separately) provides a complete platform for evaluating the LM3S9000 series of Stellaris microcontrollers, featuring extensive connectivity options such as 10/100 Ethernet, Controller Area Network (CAN), Universal Serial Bus (USB) Full Speed On-The-Go, and Inter-IC Sound (I2S).

Features

The FPGA expansion board has the following features:

  • Connects directly to the EPI port of the DK-LM3S9B96
  • Xilinx Spartan 3E FPGA with 100k system gates 1/13-inch CMOS VGA (640x480) Color Camera Module
  • 1 Megabyte of asynchronous 10 nsec SRAM for graphics/video buffers
  • Memory mapped LCD I/F for improved LCD performance
  • 1 kilobit of I2C memory for storing configuration data
  • Standard 1 x 6 and 2 x 5 headers for FPGA programming
  • User function flexibility provided through 8 FPGA test pads which provide 3 I/Os and 5 inputs
  • 8 FPGA test pads provide 5 inputs and 3 I/Os for the user EPI operation in GPM D16-A12 mode at 50 MHz
  • Video and motion software features including:
    • Color, motion video display at QVGA (320 x 240) resolution (full screen on the DK-LM3S9B96 LCD display)
    • Graphical on-screen-display (OSD) overlaid on moving video
    • Widget-based touchscreen user interface
    • Freeze/resume motion with screen capture to SDCard or USB stick in Windows bitmap (BMP) format
    • Brightness, saturation, tint/hue, and sharpness picture controls
    • Mirror/Normal Picture control
Along with the DK-LM3S9B96 Development Kit, the FPGA expansion board provides the tools engineers need to develop and prototype embedded applications right out of the box including:
  • Stellaris® DK-LM3S9B96-FPGA Expansion Board with Xilinx Spartan FPGA
  • Omnivision Color VGA image sensor
  • I/O connector Test cables


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

DK-LM3S9B96-FPGA:
Stellaris FPGA Expansion Board

ACTIVE $199.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 7496 30 Jan 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1706 19 Jul 2011 2,887
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 4,523
More Literature (4)
Title Abstract Type Size (KB) Date Views
PDF 169 19 Jul 2011 310
PDF 285 15 Jul 2011 618
PDF 182 23 Apr 2010 315
PDF 83 23 Apr 2010 481
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S9B96 Development Kit  DK-LM3S9B96  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
DK-LM3S9B96 Firmware Development Package  SW-DK-LM3S9B96  Application Software 
Kit CD for DK-LM3S9B96  DK-LM3S9B96-CD  Application Software 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S9B96  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number