DK-LM3S9D96 Development Kit Status: ACTIVE

DK-LM3S9D96

Description/Features

Technical Documents

Support & Community

Order Now



Description

Stellaris DK-LM3S9D96 Development Kit provides a feature-rich development platform for Ethernet, USB OTG/Host/Device, and CAN enabled Stellaris ARM® Cortex™-M3-based microcontrollers. Each board has an In-Circuit Debug Interface (ICDI) that provides hardware debugging functionality not only for the on-board Stellaris devices, but also for any Stellaris microcontroller-based target board. The development kit contains all cables, software, and documentation needed to develop and run applications for Stellaris microcontrollers easily and quickly. The Stellaris DK-LM3S9D96 Development Kit features: StellarisWare® Peripheral Library, USB Library, and Graphics Library in conjunction with ARM development tools from ARM tools partners. Kits feature:

Features
  • Stellaris LM3S9D96 MCU with fully-integrated Ethernet, CAN, and USB OTG/Host/Device
  • Bright 3.5" QVGA LCD touch-screen display
  • Navigation POT switch and select pushbuttons
  • Integrated Interchip Sound (I2S) Audio Interface
  • 8 MB SDR SDRAM module (attaches through the EPI signal breakouts)
  • MicroSD card interface
  • LM3S9D96 I/O available on labeled break-out pads
  • ARM® 10-pin JTAG debug connector with input and output modes
  • 1 GB MicroSD Card, 128 MB USB Flash Drive
  • Ethernet cable, CAN ribbon cable, USB and JTAG cables
  • CD containing: evaluation version of the software tools, complete documentation, quickstart guide and source code, and Stellaris Peripheral Driver Library and example source code.


Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

DK-LM3S9D96:
DK-LM3S9D96 Development Kit


ACTIVE $425.00  
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 2322 20 Jul 2011 1,816
PDF 422 08 Dec 2009 1,084
More Literature (6)
Title Abstract Type Size (KB) Date Views
PDF 355 27 Jul 2011 859
PDF 104 27 Jul 2011 927
PDF 169 20 Jul 2011 314
PDF 499 15 Jul 2011 373
PDF 152 15 Jul 2011 749
PDF 180 15 Jul 2011 1,012
Support and Community

Customer Tags Help

No Tags are Available for this Part Number