DLP 0.3 WVGA Chipset Reference Design Status: ACTIVE

DLP3000-C300REF

Description/Features

Technical Documents

Support & Community

Order Now



Description

The DLP3000-C300REF reference design is intended to accelerate development time for systems based on the DLP® 0.3 WVGA chipset. This reference design has been implemented in the DLP LightCrafter™ development module, which provides a powerful platform for integrating intelligent, high-speed pattern display into end equipment where small form factor and lower cost are important. In addition to the 0.3 WVGA chipset, the reference design includes TI's TMS320DM365 embedded processor and MSP430 microcontroller for enhanced flexibility and functionality.

 



 

 

Available Versions

The software and firmware provides developers flexibility and advanced control of the digital micromiror device (DMD). In addition, it offers convenient interfacing and extensive feature sets to accelerate development of end equipments using spatial light modulation. DLP LightCrafter EVMs come installed with Firmware and Software Package v1.0. To promote proper functionality, do not combine software and firmware from different release packages.

The firmware and software packages include:

DLPLIGHTCRAFTERGUI – Graphical user interface enables easy configuration of and data upload to DLP LightCrafter™via the USB. API commands can be sent from Windows, Linux, and Mac machines (Windows only in v1.0 package). GUI v3.8 is only compatible with DLP LightCrafter modules that have upgraded to Firmware and Software Package v1.1. GUI v3.7 should be used with un-upgraded DLP LightCrafter modules out-of-box.

DLPR300FPGA – Configuration firmware for optional FPGA. Programs an Altera Cyclone IV EP4CE6 FPGA that can be used in conjunction with the DLPC300 controller to enable even higher speed monochrome pattern display on the DLP3000 compared with using the DLPC300 alone. The optional FPGA allows users to multiplex two data input sources and provides a fully configurable I/O trigger for synchronizing cameras, sensors, and other peripheral devices. It also provides for additional LED control capabilities.

DLP3000-C300REFDM365 - Application reference SW based on TI's DVSDK platform. Includes Linux kernel, Linux filesystem, Linux product support package (PSP), application framework (APIs), codec libraries (MPEG4,H.264, MPEG2, G.711, JPEG), example programs, DSP Codegen, and CodeSourcery tool chain with IDE for cross-compiling and debugging target systems.

DLP3000-C300REFMSP - Application reference SW for system initialization & shutdown, LED driver control, and power supply sequencing.

DLP3000-C300REFEDID - Extended display identification data stored in EDID PROM configures system to accept video input through HDMI port at WVGA (864x480) or native DLP3000 (608x684) resolutions.

Description Order Status Price (US$) Version Version Date
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
  DLP LightCrafter Firmware and Software Package     Download     Active     Free     1.1     11/08/2012  
  DLP LightCrafter Firmware and Software Package     Download     NRND     Free     1.0     1/23/2012  
  DLP LightCrafter EVM Design Documentation     Download     Active     Free     2.0     10/09/2012  
  DLP LightCrafter MSP430 Source Code     Download     Active     Free     1.0     1/10/2013  
Order Now
Part Number Status

DLP3000-C300REF:
DLP 0.3 WVGA Chipset Reference Design

ACTIVE
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 132 07 Sep 2012 1,594
PDF 2004 09 Jun 2012 1,456
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 283 06 Mar 2012 1,026
PDF 184 06 Mar 2012 812

Software (1)

Name Part Number Software Type
DLPC300 Configuration and Support Firmware  DLPR300  Application Software & Frameworks 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
DLP® LightCrafter™  DLPLIGHTCRAFTER  Development Kits 

TI Devices (2)

Part Number Name Product Family
DLP3000  DLP 0.3 WVGA DMD  DLP® Technology 
DLPC300  0.3 WVGA Digital Controller  DLP® Technology 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support